Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

023Z5049

Optimized for HFC refrigerants and polyolester (POE) or polyalkyl glycol (PAG) oils. 100% 3Å Molecular Sieve. Temperature range: -40°C - +70°C.

Characteristic

Value

Type DML 032.5S
Weight 0.196 Kg
Acid capacity [g] 0,58 g
Acid capacity [oz] 0,021 oz
Approval UL
Connection material COPPER
Core size 03 cu.in.
EAN number 5702428109826
Inlet connection size [in] 5/16 in
Inlet connection type SOLDER, ODF
Max. Working Pressure [bar] 46,0 bar
Max. Working Pressure [psig] 667 psig
Net volume [foz US] 1,28 foz US
Net volume [l] 0,038 l
Outlet connection size [in] 5/16 in
Outlet connection type SOLDER, ODF
Pack format Multi pack
Product description Liquid line filter drier
Product Design Class C
Quantity per pack format 32 pc
Refrigerant(s) HCFC/HFC
Shell volume [foz US] 2,71 foz US
Shell volume [l] 0,08 l
Solid core surface [cm2] 82 cm2
Solid core surface [in2] 12,71 in2
Solid core volume [cm3] 41 cm3
Solid core volume [in3] 2,50 in3
Specification key DML 032.5S
Temperature Range [°C] -40 - 70 °C
Temperature range [°F] -40 - 160 °F
Type designation DML 032.5S