Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

023Z1405

Characteristic

Value

Type DCB 163
Weight 0.926 Kg
Acid capacity [g] 1,29 g
Acid capacity [oz] 0,046 oz
Approval UL
Connection material STEEL
Core size 16 cu.in.
EAN number 5702428104807
Inlet connection size [in] 3/8 IN
Inlet connection size [mm] 10 mm
Inlet connection type Flare
Max. Working Pressure [bar] 46,0 bar
Max. Working Pressure [psig] 667 psig
Net volume [foz US] 7,98 foz US
Net volume [l] 0,234 l
Outlet connection size [in] 3/8 IN
Outlet connection size [mm] 10 mm
Outlet connection type Flare
Pack format Multi pack
Product description Biflow filter drier
Product Design Class C
Quantity per pack format 12 pc
Refrigerant(s) HCFC/HFC
Shell volume [foz US] 10,14 foz US
Shell volume [l] 0,30 l
Solid core surface [cm2] 100 cm2
Solid core surface [in2] 15,50 in2
Solid core volume [cm3] 145 cm3
Solid core volume [in3] 8,85 in3
Specification key DCB 163
Temperature Range [°C] -40 - 70 °C
Temperature range [°F] -40 - 160 °F
Type designation DCB 163