Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

023Z1400

Characteristic

Value

Type DCB 084
Weight 0.534 Kg
Acid capacity [g] 0,96 g
Acid capacity [oz] 0,034 oz
Approval UL
Connection material STEEL
Core size 08 cu.in.
EAN number 5702428158572
Inlet connection size [in] 1/2 IN
Inlet connection size [mm] 12 mm
Inlet connection type Flare
Max. Working Pressure [bar] 46,0 bar
Max. Working Pressure [psig] 667 psig
Net volume [foz US] 2,98 foz US
Net volume [l] 0,088 l
Outlet connection size [in] 1/2 IN
Outlet connection size [mm] 12 mm
Outlet connection type Flare
Pack format Multi pack
Product description Biflow filter drier
Product Design Class C
Quantity per pack format 24 pc
Refrigerant(s) HCFC/HFC
Shell volume [foz US] 3,38 foz US
Shell volume [l] 0,10 l
Solid core surface [cm2] 73 cm2
Solid core surface [in2] 11,32 in2
Solid core volume [cm3] 80 cm3
Solid core volume [in3] 4,88 in3
Specification key DCB 084
Temperature Range [°C] -40 - 70 °C
Temperature range [°F] -40 - 160 °F
Type designation DCB 084