Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

068F5038

Characteristic

Value

Type AKV 15-4
Weight 1.295 Kg
Actuator system [mm] 13,5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval C UL US LISTED
Coil No
Cv value [gal/min] 1,156 gpm US
Direction Straightway
EAN number 5702428058544
Function N C
Inlet connection type SOLDER, ODF
Inlet size [in] 1 1/8 in
Kv value [m³/h] 1,000 m3/h
Manual Operation No
Max. Working Pressure [bar] 34,5 bar
Max. Working Pressure [psig] 500 psig
Max. OPD, 10 W a.c. [bar] 22 bar
Max. OPD, 10 W a.c. [psi] 318 psi
Max. OPD, 14 W a.c. [psi] 325 psi
Medium temperature range [°C] -40 - 60 °C
Medium temperature range [°F] -40 - 140 °F
Min. ODP [bar] 0,000 bar
Min. OPD [psi] 0,000 psi
MOPD [bar/psi] 22 bar
Orifice size [mm] 5,60 mm
Outlet connection type SOLDER, ODF
Outlet size [in] 1 1/8 in
Pack format Single pack
Product Design Class C
Quantity per pack format 1 PC
Rated capacity R22 [kW] 100,00 kW
Refrigerant(s) R134a
Refrigerant(s) R22/R407C
Refrigerant(s) R23
Refrigerant(s) R404A/R507
Refrigerant(s) R407A
Refrigerant(s) R410A
Refrigerant(s) R744
Standard product Yes
Type designation Electric Expansion Valve