Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

003N0051

Sensor pockets, brackets and other accessories and spare parts.

Characteristic

Value

Type Accessory
Weight 0.207 Kg
Connection NPT 3/4 - 14
Connection Internal/External External
Connection standard ANSI/ASME B1.20.1
EAN number 5702423008070
Material Spec. BRASS
Pack format Multi pack
Product Design Class C
Quantity per pack format 72 pc
Sensor pocket length min. [in] 8 11/16 in
Sensor pocket length min. [mm] 220 mm
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Standard product Yes
Type designation SENSOR POCKET
Used for product AVTA
Used for product AVTB