Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

027N2024

Characteristic

Value

Type Flange set
Weight 1.620 Kg
Connection size [in] 1 1/4 IN
Connection size [mm] 32 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
EAN number 5702428196895
Flange design Tongue
Flange shape Square
Flange version 4.0
Material Spec. STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 10 pc
Used for product NRVA 25 - 32
Used for product NRVA 25-32