Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

027L2441

Characteristic

Value

Type Flange set
Weight 2.206 Kg
Connection size [in] 1 5/8 in
Connection size [mm] 41 mm
Connection standard ASME B 16.22
Connection type Soldering
EAN number 5702422023814
Flange design Tongue
Flange shape Square
Flange version 11.0
Material Spec. STEEL
Pack format Multi pack
Parts included 2 flanges
Product Design Class C
Quantity per pack format 10 pc
Used for product PM 40
Used for product PMFH 200
Used for product PMFL 200
Used for product PML 40
Used for product PMLX 40