Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

006-1128

Characteristic

Value

Type Flange
Weight 0.534 Kg
Connection size [in] 3/4 IN
Connection size [mm] 20 mm
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422100225
Flange design Tongue
Flange shape Oval
Flange version 2.0
Material Spec. STEEL
Pack format Single pack
Parts included 1 flange
Parts included 1 gasket
Product Design Class C
Quantity per pack format 1 PC
Used for product PHT 85
Used for product PHTQ 85