006-1107
Each code no. includes staybolts, nuts and flange gaskets. Materials: C 22 B2, W. no. 1.5508.
Characteristic
|
Value
|
|
Type
|
Spare part
|
|
Weight
|
0.238 Kg
|
|
Bolt length [in]
|
4,527 in
|
|
Bolt length [mm]
|
115 mm
|
|
Connection size
|
M12
|
|
Connection type
|
Thread
|
|
EAN number
|
5702422110828
|
|
Pack format
|
Multi pack
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
20 PC
|
|
Thread lenght [in]
|
0,748 in
|
|
Thread lenght [mm]
|
19 mm
|
|
Type designation
|
Staybolt set
|
|
Used for product
|
NRVA 15 - 20
|
|
Used for product
|
TEA 20
|
|
Used for product
|
TEAT 20
|
|
Used for product
|
TEVA 20
|
|
Used for product, comments
|
Without filter
|