Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

011L1101

Flare nuts for compression of the bell-shaped end of a flare connection onto a male fitting.

Characteristic

Value

Type Spare part
Weight 0.016 Kg
Connection size NS 4- 4
Connection size [in] 1/4 IN
Connection size [mm] 6 MM
EAN number 5702422023821
Pack format Industrial pack
Product Design Class C
Quantity per pack format 10 pc
Type designation FLARE NUT
Used for product PHT
Used for product PHTQ
Used for product T2/TE2
Used for product TE5-TE55