Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

120F0122

Reciprocating compressors with polyolester oil for R404A & R507, MBPMotor voltage code 3,200-230V/3/60Hz.

Characteristic

Value

Type MPZ
Weight
01. Model number (on compressor nameplate) MPZ068A3LB2A
02. Suction connection 3/4" ODF
03. Discharge connection 1/2" ODF
04. Suction connection with supplied sleeve -" -
05. Discharge connection with supplied sleeve -" -
06. Oil sight glass None
07. Oil equalisation connection None
08. Oil drain connection None
09. LP gauge port None
10. Internal pressure relief valve 30 bar / 8 bar
11. Cylinders -
12. Swept volume 67.9 cm3/rev
13. Displacement at 50 Hz -
14. Displacement at 60 Hz 14.3 m3/h
15. Nominal speed at 50 Hz -
16. Nominal speed at 60 Hz 3600 rpm
17. Nominal voltage at 50 Hz -
18. Nominal voltage at 60 Hz 200-230V/3/60Hz
19. Voltage range at 50 Hz -
20. Voltage range at 60 Hz 180-253 V
21. Winding resistance (between phases) 1.8 Ohm
22. Winding resistance (between phases 1-2) 1.8 Ohm
23. Winding resistance (between phases 1-3) 1.8 Ohm
24. Winding resistance (between phases 2-3) 1.8 Ohm
25. Main winding resistance -
26. Start winding resistance -
27. Maximum Continuous Current (MCC) 19.6 A
28. Maximum Must Trip current (MMT) -
29. Locked Rotor Current (LRA) 95 A
30. Motor protection Internal overload protector
31. Net weight 26 kg
32. Oil charge 1 litre
33. Oil type POE - 160MPZ
34. Approved refrigerants R404A, R507A
35. Refrigerant charge limit 3 kg
36. Approvals (CE) CE certified
37. Approvals (UL) UL certified (file SA6873)
38. Approvals (CCC) -
39. Maximum system test pressure LP side 25 bar(g)
40. Maximum system test pressure HP side 30 bar(g)
41. Maximum differential test pressure 30 bar
42. Maximum number of starts per hour 12
43. Packaging Singlepack
44. Pack quantity 1
45. Parts shipped with compressor -
46. Parts shipped with compressor Mounting kit with grommets, bolts, nuts, sleeves and washers
47. Parts shipped with compressor -