Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

003N8245

Characteristic

Value

Type FJVA 25
Weight 1.345 Kg
Approval GOST AN30, RoHS
Body material Brass
Bypass (Ø) [in] 13/128 in
Bypass (Ø) [mm] 2,5 mm
Connection G 1
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 6,40
EAN 5702423023059
Kv value [m³/h] 5,50
Max. Working Pressure [bar] 16,0 bar
Max. Working Pressure [psig] 232 psig
Medium Neutral media
Medium temperature range [°C] -25 - 130 °C
Medium temperature range [°F] -13 - 266 °F
Orifice size [mm] 25,00 mm
Packing format Multi pack
Product description Thermostatic valve
Quantity per packing format 10 PC
Standard product Yes
Temperature Range [°C] 0 - 30 °C
Temperature range [°F] 32 - 86 °F