Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

003N2132

Characteristic

Value

Type AVTA 15
Weight 1.260 Kg
Approval GOST AN30, RoHS, SZU
Body material Brass
Capillary tube gland G 3/4
Capillary tube gland Int/Ext Internal
Capillary tube gland standard ISO 228-1
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Universal
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 2,20
EAN 5702423007172
Identical product 003N5053
Kv value [m³/h] 1,90
Max. sensor temperature [°C] 57 °C
Max. sensor temperature [°F] 134,6 °F
Max. Working Pressure [bar] 16,0 bar
Max. Working Pressure [psig] 232 psig
Medium Neutral media
Medium temperature range [°C] -25 - 130 °C
Medium temperature range [°F] -13 - 266 °F
Orifice size [mm] 15,00 mm
Packing format Multi pack
Product description Thermostatic valve
Quantity per packing format 10 PC
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Standard product Yes
Temperature Range [°C] 0 - 30 °C
Temperature range [°F] 32 - 86 °F