Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

017-505166

Characteristic

Value

Type RT106
Weight 1.028 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Approval CCC, CE, GOST AN30
Capillary tube length [in] 118 1/8 in
Capillary tube length [mm] 3.000 mm
Charge type Cross-Ambient
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=28 A, 400 V
Diff. @ Max. range setting[°C] 2,0 - 7,0 °C
Diff. @ Min. range setting[°C] 4,0 - 20,0 °C
Differential type Adjustable
EAN 5702423119554
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glim lamp No
Max. sensor temperature [°C] 120 °C
Max. sensor temperature [°F] 248,0 °F
Packing format Multi pack
Product description Temperature Control
Quantity per packing format 15 PC
Reset function AUTO
Sensor size (Ø x L) [in] 1/2 x 3 1/8 in
Sensor size (Ø x L) [mm] 13 x 80 mm
Sensor type Remote Sensor
Temperature Range [°C] 20 - 90 °C
Temperature range [°F] 68 - 194 °F