Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

060L310266

Characteristic

Value

Type KPS77
Weight 0.976 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Approval C UL US, CCC
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Adsorption
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR=50 A, 440 V
Diff. min. range setting [K] 3,0 - 14,0 K
Differential type Adjustable
EAN 5702423147564
Enclosure rating IP67
Max. sensor temperature [°C] 130 °C
Max. sensor temperature [°F] 266,0 °F
Packing format Multi pack
Product Design class B
Quantity per packing format 10 PC
Sensor pocket length min. [mm] 75 mm
Sensor size (Ø x L) [in] 1/2 x 2 1/2 in
Sensor size (Ø x L) [mm] 13 x 63 mm
Sensor type Remote Sensor w.capillary tube
Temperature Range [°C] 20 - 60 °C
Temperature range [°F] 68 - 140 °F