Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

060L224166

Characteristic

Value

Type KP81
Weight 0.394 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 150 °F
Approval C UL US, CCC
Capillary tube length [in] 80 in
Capillary tube length [mm] 2.030 mm
Charge type Adsorption
Contact function SPDT
Contact rating 120 V ac, 16 FLA, 96 LRA
Contact rating 120/240 dc, 12 W
Contact rating 240 V ac, 8 FLA, 48 LRA
Diff.@max. range setting [°F] 16,0 °F
Diff.@min. range setting [°F] 16,0 °F
Differential type fixed
EAN 5702423229505
Enclosure rating IP30
Max. sensor temperature [°C] 200 °C
Max. sensor temperature [°F] 392,0 °F
Packing format Multi pack
Quantity per packing format 32 PC
Reset function Max
Sensor size (Ø x L) [in] 3/8 x 3 3/8 in
Sensor size (Ø x L) [mm] 9.5 x 85 mm
Sensor type Remote Sensor w.capillary tube
Temperature Range [°C] 80 - 116 °C
Temperature range [°F] 175 - 240 °F