Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

084Z4056

Characteristic

Value

Type MBT 5560
Weight 0.148 Kg
Ambient temperature [°C] 85 °C
Ambient temperature, max. [°F] 185 °F
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423213764
Electrical connection DIN 43650/PG 9
Insert fixed
Insertion length [in] 2 in
Insertion length [mm] 50 mm
IP class IP 65
Output signal [mA] 4 - 20 mA
Packing format Multi pack
Process connection size G 1/4 A
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
Supply voltage [V] d.c. 10,00 - 32,00 V
Temperature Range [°C] -50 - 120 °C
Temperature range [°F] -58 - 248 °F
Tolerance < ± 1% FS
Transmitter setting range [°C] 0 - 150 °C
Transmitter type Integrated
Type designation MBT 5560-0000-0050-10-115