Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

084Z5095

Characteristic

Value

Type MBT 5410
Weight 0.677 Kg
Ambient temperature [°C] 100 °C
Ambient temperature, max. [°F] 212 °F
EAN 5702423144433
Electrical connection Box (metal/plastic)
Insert exchangeable
Insertion length [in] 2.4 in
Insertion length [mm] 60 mm
IP class IP 67
Output signal Ohm
Packing format Multi pack
Protection tube diameter [in] 0.40 in
Protection tube diameter [mm] 10,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 8 PC
Resistance value 1 x Pt 1000
Temperature Range [°C] -50 - 100 °C
Temperature range [°F] -58 - 212 °F
Terminals [pcs] 2 PC
Tolerance EN 60751 Class B
Type designation MBT 5410-020-060-000-0000
Wires [pcs] 2 PC