Characteristic
|
Value
|
|
Type
|
MBT 5310
|
|
Weight
|
0.290 Kg
|
|
Ambient temperature [°C]
|
125 °C
|
|
Ambient temperature, max. [°F]
|
257 °F
|
|
Connection material
|
Brass
|
|
Connection standard
|
ISO 228
|
|
Connection type
|
Pipe thread
|
|
EAN
|
5702423198979
|
|
Electrical connection
|
DIN 43650/PG 9
|
|
Insert
|
fixed
|
|
Insertion length [mm]
|
115 - 130 mm
|
|
IP class
|
IP 65
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 3/4 A
|
|
Protection tube diameter [in]
|
0.32 in
|
|
Protection tube diameter [mm]
|
8,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
20 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Temperature Range [°C]
|
-50 - 200 °C
|
|
Temperature range [°F]
|
-58 - 392 °F
|
|
Terminals [pcs]
|
3 PC
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 5310-00-130-130
|
|
Wires [pcs]
|
2 PC
|