Characteristic
|
Value
|
|
Type
|
MBT 5252
|
|
Weight
|
0.364 Kg
|
|
Ambient temperature max. [°C]
|
85 °C
|
|
Ambient temperature max. [°F]
|
185 °F
|
|
Connection standard
|
ANSI/ASME B1.20
|
|
Connection type
|
NPT
|
|
EAN
|
5702423138111
|
|
Electrical connection
|
Type B / Pg 16
|
|
Enclosure rating
|
IP65
|
|
Extension length [in]
|
2 in
|
|
Extension length [mm]
|
50 mm
|
|
Insertion length [in]
|
2 in
|
|
Insertion length [mm]
|
50 mm
|
|
Number of terminals [pcs]
|
3 PC
|
|
Output signal [mA]
|
4 - 20 mA
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
1/2-14 NPT
|
|
Protection tube diameter [in]
|
0.40 in
|
|
Protection tube diameter [mm]
|
10,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
10 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Sensor elem. resistance [Ohm]
|
100 Ohm
|
|
Sensor element type
|
PT
|
|
Sensor Insert
|
exchangeable
|
|
Supply voltage [V] d.c.
|
8,00 - 35,00 V
|
|
Temperature Range [°C]
|
-50 - 200 °C
|
|
Temperature range [°F]
|
-58 - 392 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Transmitter setting range [°C]
|
0 - 100 °C
|
|
Transmitter type
|
Standard
|
|
Type designation
|
MBT 5252-0011-0050-0700-G110
|
|
Wires [pcs]
|
2 PC
|