Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

084z8158

Characteristic

Value

Type MBT 5116
Weight 0.500 Kg
Ambient temperature [°C] 75 °C
Ambient temperature, max. [°F] 167 °F
Connection standard ISO 228
Connection type Pipe thread
EAN 5702423100736
Electrical connection Slim-line
Extension length [in] 2 in
Extension length [mm] 50 mm
Insert exchangeable
Insertion length [in] 4 in
Insertion length [mm] 100 mm
IP class IP 65
Output signal Ohm
Packing format Multi pack
Process connection size G 1/2 A
Protection tube diameter [in] 0.55 - 0.71 in
Protection tube diameter [mm] 14,0 - 18,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
Resistance value 1 x Pt 100
Temperature Range [°C] -50 - 600 °C
Temperature range [°F] -58 - 1112 °F
Terminals [pcs] 3 PC
Tolerance EN 60751 Class B
Type designation MBT 5116-S001-100-00-0000
Wires [pcs] 2 PC