Characteristic
|
Value
|
|
Type
|
MBT 5113
|
|
Weight
|
0.762 Kg
|
|
Ambient temperature max. [°C]
|
90 °C
|
|
Ambient temperature max. [°F]
|
194 °F
|
|
Connection standard
|
ISO 228
|
|
Connection type
|
G
|
|
EAN
|
5702423161676
|
|
Electrical connection
|
Type B / Pg 16
|
|
Enclosure rating
|
IP65
|
|
Extension length [in]
|
2 in
|
|
Extension length [mm]
|
50 mm
|
|
Insertion length [in]
|
8 in
|
|
Insertion length [mm]
|
200 mm
|
|
Number of terminals [pcs]
|
2 PC
|
|
Output signal
|
mV
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 3/4 A
|
|
Protection tube diameter [in]
|
0.55 - 0.95 in
|
|
Protection tube diameter [mm]
|
14,0 - 24,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
6 PC
|
|
Sensor Insert
|
exchangeable
|
|
Temperature Range [°C]
|
-50 - 800 °C
|
|
Temperature range [°F]
|
-58 - 1472 °F
|
|
Thermocouple
|
1 x NiCr-Ni, Type K
|
|
Tolerance
|
EN 60584-2 Class 2
|
|
Type designation
|
MBT 5113-B001-200-10-0000
|
|
Wires [pcs]
|
2 PC
|