Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

084Z4105

Characteristic

Value

Type MBT 3560
Weight 0.161 Kg
Ambient temperature [°C] 85 °C
Ambient temperature, max. [°F] 185 °F
EAN 5702423267712
Electrical connection M12-4 pin
Insert fixed
Insertion length [mm] 68 mm
IP class IP 67
Output signal 0.5 - 4.5 V
Packing format Multi pack
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8,0 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
Supply voltage [V] d.c. 9,00 - 30,00 V
Temperature Range [°C] -50 - 120 °C
Temperature range [°F] -58 - 248 °F
Tolerance < ± 1% FS
Transmitter setting range [°C] -40 - 150 °C
Transmitter type Integrated
Type designation MBT 3560-0200-0068-6A-815