Characteristic
|
Value
|
|
Type
|
MBT 3270
|
|
Weight
|
0.160 Kg
|
|
Ambient temperature [°C]
|
125 °C
|
|
Ambient temperature, max. [°F]
|
257 °F
|
|
Cable length [in]
|
118,11 in
|
|
Cable length [m]
|
3,00 m
|
|
Cable type
|
Polyolefine, screened
|
|
Connection standard
|
ISO 228
|
|
Connection type
|
Pipe thread
|
|
EAN
|
5702423206179
|
|
Electrical connection
|
Cable
|
|
Insert
|
fixed
|
|
Insertion length [in]
|
0.8 in
|
|
Insertion length [mm]
|
20 mm
|
|
IP class
|
IP 54
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 1/4 A
|
|
Protection tube diameter [in]
|
0.16 in
|
|
Protection tube diameter [mm]
|
4,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
20 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Temperature Range [°C]
|
-50 - 150 °C
|
|
Temperature range [°F]
|
-58 - 302 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 3270-00001-020-00017-300
|
|
Wires [pcs]
|
3 PC
|