Characteristic
|
Value
|
|
Type
|
MBT 153
|
|
Weight
|
0.580 Kg
|
|
Cable length [in]
|
787,40 in
|
|
Cable length [m]
|
20,00 m
|
|
Cable type
|
PVC
|
|
EAN
|
5702423165728
|
|
Electrical connection
|
Cable
|
|
IP class
|
IP 68/IP 00
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Protection tube diameter [in]
|
0.24 in
|
|
Protection tube diameter [mm]
|
6,0 mm
|
|
Quantity per packing format
|
4 PC
|
|
Resistance value
|
1 x NTC 10000
|
|
Temperature Range [°C]
|
-50 - 100 °C
|
|
Temperature range [°F]
|
-58 - 212 °F
|
|
Tolerance
|
± 0.1°C at 0 - 70°C
|
|
Type designation
|
MBT 153-0550-2000
|
|
Wires [pcs]
|
2 PC
|