Characteristic
|
Value
|
|
Type
|
EV310B
|
|
Weight
|
0.334 Kg
|
|
Actuator system
|
13.5 mm
|
|
Actuator system
|
0.53 in
|
|
Ambient temperature [°C]
|
40 °C
|
|
Ambient temperature [°F]
|
105 °F
|
|
Body material
|
Brass
|
|
Connection
|
G 1/4
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ISO 228-1
|
|
Cv-value [gal/min]
|
0,18
|
|
Differential pressure [bar]
|
0 - 16 bar
|
|
Differential pressure [psi]
|
0,0 - 228,6 psi
|
|
EAN
|
5702423179572
|
|
Function
|
N C
|
|
Kv-value [m³/h]
|
0,15
|
|
Max. Working Pressure [bar]
|
20,0 bar
|
|
Max. Working Pressure [psig]
|
285 psig
|
|
Medium temperature range [°C]
|
-10 - 100 °C
|
|
Medium temperature range [°F]
|
15 - 210 °F
|
|
Number of ways
|
3/2
|
|
Operation
|
Direct-operated
|
|
Orifice size [in]
|
5/64 in
|
|
Orifice size [mm]
|
2,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
16 pc
|
|
Seal material
|
FKM
|
|
Type designation
|
Solenoid valve
|