Characteristic
|
Value
|
|
Type
|
EV260B
|
|
Weight
|
1.194 Kg
|
|
Actuator system
|
13.5 mm
|
|
Actuator system
|
0.53 in
|
|
Ambient temperature [°C]
|
50 °C
|
|
Ambient temperature [°F]
|
120 °F
|
|
Body material
|
Brass
|
|
Connection
|
NPT 3/4
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ANSI/ASME B1.20.1
|
|
Cv value [gal/min]
|
6,00
|
|
Differential pressure [bar]
|
0,5 - 10 bar
|
|
Differential pressure [psi]
|
7,1 - 28,6 psi
|
|
EAN
|
5702423047550
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
5,00
|
|
Max. Working Pressure [bar]
|
10,0 bar
|
|
Max. Working Pressure [psig]
|
145 psig
|
|
Medium temperature range [°C]
|
-10 - 80 °C
|
|
Medium temperature range [°F]
|
15 - 180 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Proportional
|
|
Orifice size [in]
|
3/4 in
|
|
Orifice size [mm]
|
20,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
12 PC
|
|
Seal material
|
PTFE
|
|
Type designation
|
Solenoid valve
|