Characteristic
|
Value
|
|
Type
|
EV220B
|
|
Weight
|
26.500 Kg
|
|
Actuator system
|
13.5 mm
|
|
Actuator system
|
0.53 in
|
|
Ambient temperature [°C]
|
80 °C
|
|
Ambient temperature [°F]
|
175 °F
|
|
Body material
|
Cast iron
|
|
Connection
|
Flange 3 in
|
|
Connection standard
|
EN 1092-1
|
|
Cv value [gal/min]
|
87,00
|
|
Differential pressure [bar]
|
0,25 - 10 bar
|
|
Differential pressure [psi]
|
3,6 - 142,9 psi
|
|
EAN
|
5702422130734
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
75,00
|
|
Max. Working Pressure [bar]
|
10,0 bar
|
|
Max. Working Pressure [psig]
|
145 psig
|
|
Medium temperature range [°C]
|
-25 - 90 °C
|
|
Medium temperature range [°F]
|
-15 - 195 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Servo-operated (piston)
|
|
Orifice size [in]
|
3 in
|
|
Orifice size [mm]
|
80,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
1 pc
|
|
Seal material
|
NBR
|
|
Type designation
|
Solenoid valve
|