Characteristic
|
Value
|
|
Type
|
EV220B
|
|
Weight
|
4.762 Kg
|
|
Actuator size
|
13.5 mm
|
|
Actuator size [in]
|
0.53 in
|
|
Ambient temperature max. [°C]
|
50 °C
|
|
Ambient temperature max. [°F]
|
122 °F
|
|
Approval
|
UL
|
|
Body material
|
Brass
|
|
Connection
|
NPT 2
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ANSI/ASME B1.20.1
|
|
Cv value [gal/min]
|
46,800 gpm US
|
|
Differential pressure [bar]
|
0,3 - 10 bar
|
|
Differential pressure [psi]
|
4,3 - 142,9 psi
|
|
EAN
|
5702423031900
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
40,000 m3/h
|
|
Max. Working Pressure [bar]
|
12,5 bar
|
|
Max. Working Pressure [psig]
|
181 psig
|
|
Medium temperature range [°C]
|
-10 - 120 °C
|
|
Medium temperature range [°F]
|
15 - 250 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Servo-operated (diaphragm)
|
|
Orifice size [in]
|
2 in
|
|
Orifice size [mm]
|
50,00 mm
|
|
Packing format
|
Single pack
|
|
Quantity per packing format
|
1 pc
|
|
Seal material
|
EPDM
|
|
Type designation
|
Solenoid valve
|