Characteristic
|
Value
|
|
Type
|
EV210A
|
|
Weight
|
0.123 Kg
|
|
Actuator size
|
9 mm
|
|
Actuator size [in]
|
0.35 in
|
|
Ambient temperature max. [°C]
|
50 °C
|
|
Ambient temperature max. [°F]
|
122 °F
|
|
Body material
|
Brass
|
|
Connection
|
G 1/4
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ISO 228-1
|
|
Cv value [gal/min]
|
0,200 gpm US
|
|
Differential pressure [bar]
|
0 - 20 bar
|
|
Differential pressure [psi]
|
0,0 - 285,7 psi
|
|
EAN
|
5702423050062
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
0,170 m3/h
|
|
Max. Working Pressure [bar]
|
50,0 bar
|
|
Max. Working Pressure [psig]
|
715 psig
|
|
Medium temperature range [°C]
|
-30 - 120 °C
|
|
Medium temperature range [°F]
|
-20 - 250 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Direct-operated
|
|
Orifice size [in]
|
3/32 in
|
|
Orifice size [mm]
|
2,50 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
16 pc
|
|
Seal material
|
EPDM
|
|
Type designation
|
Solenoid valve
|