Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

063G1345

Characteristic

Value

Type MBS 1250
Weight 0.063 Kg
- common PIN 1
+ output PIN 4
+ supply PIN 2
Accuracy, typical +/- FS [%] 0,5 %
Ambient temperature [°C] -40 - 125 °C
Ambient temperature range [°F] -40 - 257 °F
Burst pressure [bar] 4.000,0 bar
Burst pressure [psig] 58.000 psig
Compensated temp. range [°C] -40 - 125 °C
Compensated temp. range [°F] -40 - 257 °F
EAN 5702423261840
Electrical conn. comments DT04
Electrical conn. Male/Female Male
Electrical connection type Deutsch, 4 pin
Enclosure rating IP67
Medium temperature range [°C] -40 - 125 °C
Medium temperature range [°F] -40 - 257 °F
Output signal Voltage
Output signal type 1,0000 - 5,0000 V
Overload pressure max. [bar] 1.200,0 bar
Overload pressure max. [psig] 17.000 psig
Packing format Multi pack
Pressure connection UNF 7/16-20
Pressure connection HEX [mm] 22,0
Pressure connection standard SAE J1926/2
Pressure Male/Female Male
Pressure range [bar] 0,00 - 400,00 bar
Pressure unit reference Gauge (relative)
Pulse-snubber Yes
Quantity per packing format 48 PC
Response time, max. [ms] 1 ms
Specification key MBS 1250-3613-C3BD08
Supply voltage [V] d.c. 8,00 - 30,00 V