Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

060G1140

Characteristic

Value

Type MBS 3000
Weight 0.180 Kg
- common PIN 2
+ supply PIN 1
Accuracy, max. +/- FS [%] 1,00 %
Accuracy, typical +/- FS [%] 0,5 %
Adj. zero point and span No
Ambient temperature [°C] -40 - 85 °C
Ambient temperature range [°F] -40 - 185 °F
Compensated temp. range [°C] 0 - 80 °C
Compensated temp. range [°F] 32 - 176 °F
EAN 5702423091959
Electrical conn. Male/Female Male and Female
Electrical connection type Pg 9, EN 175301-803-A
Enclosure rating IP65
Flush diaphragm No
Intrinsically safe No
Max. overload pressure [bar] 24,8 bar
Max. overload pressure [psi] 360 psi
Medium temperature range [°C] -40 - 85 °C
Medium temperature range [°F] -40 - 185 °F
Output signal type 4 - 20 mA
Packing format Multi pack
Pressure connection NPT 1/4-18
Pressure connection HEX [mm] 27,0
Pressure connection standard ANSI/ASME B1.20.1
Pressure Male/Female Male
Pressure range [psi] 0,00 - 60,00 psi
Pressure unit reference Gauge (relative)
Pulse-snubber No
Quantity per packing format 14 PC
Response time, max. [ms] 4 ms
Specification key MBS 3000-XXXX-XXXXX
Supply voltage [V] d.c. 10,00 - 30,00 V