Characteristic
|
Value
|
|
Type
|
MBC 5100
|
|
Weight
|
0.250 Kg
|
|
Ambient temperature [°C]
|
-40 - 85 °C
|
|
Ambient temperature [°F]
|
-40 - 185 °F
|
|
Ambient temperature [°C]
|
-40 - 85 °C
|
|
Ambient temperature range [°F]
|
-40 - 185 °F
|
|
Ammonia application
|
No
|
|
Approval
|
ABS, BV, CCC, CCS, DNV, GL, KRS, LR, NKK, RINA, RMRS
|
|
Burst pressure [bar]
|
30,0 bar
|
|
Contact function
|
SPDT
|
|
Contact rating
|
AC15=0.5 A, 250 V
|
|
Contact rating
|
DC13=12 W, 125 V
|
|
Diff.@Max. range setting [bar]
|
0,45 bar
|
|
Diff.@Min. range setting [bar]
|
0,30 bar
|
|
EAN
|
5702423213474
|
|
Electrical conn. Male/Female
|
Female
|
|
Electrical connection
|
EN 175301-803-A Pg 11
|
|
Electrical specification standard
|
EN 60947-5
|
|
Enclosure rating
|
IP65
|
|
Max. test pressure [bar] Pe
|
15,0 bar
|
|
Max. Working Pressure [bar]
|
15,0 bar
|
|
Max. Working Pressure [psig]
|
220 psig
|
|
Max. working pressure [bar] Pe
|
15,0 bar
|
|
Max. working pressure [psig] Pe
|
220,0 psig
|
|
Packing format
|
Multi pack
|
|
Pressure connection
|
G 1/4
|
|
Pressure connection notes
|
With flange
|
|
Pressure connection standard
|
ISO 228-1
|
|
Pressure Male/Female
|
Female
|
|
Pressure range category
|
Low pressure
|
|
Pressure sensing element
|
Bellows
|
|
Product description
|
Pressure Control
|
|
Product Design class
|
B
|
|
Quantity per packing format
|
32 PC
|
|
Regulation range [bar] Pe
|
1,00 - 6,00 bar
|
|
Regulation range [MPa] Pe
|
0,10 - 0,60 MPa
|
|
Specification key
|
2211-1DB04
|