Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

061B500166

Characteristic

Value

Type MBC 5000
Weight 0.206 Kg
Ambient temperature [°C] -40 - 85 °C
Ambient temperature [°F] -40 - 185 °F
Ammonia application No
Approval CCC
Burst pressure [bar] 1.200,0 bar
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
Contact rating DC13=12 W, 125 V
Diff. max. range setting [bar] 40,00 bar
Diff. min. range setting [bar] 20,00 bar
EAN 5702423202720
Electrical conn. Male/Female Female
Electrical connection EN 175301-803-A Pg 11
Electrical specification standard EN 60947-5
Enclosure rating IP65
Max. test pressure [bar] Pe 600,0 bar
MWP [bar] Pe 600,0 bar
MWP [psig] Pe 8.700,0 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category High pressure
Product description Pressure Control
Quantity per packing format 32 PC
Regulation range [bar] Pe 25,00 - 250,00 bar
Regulation range [MPa] Pe 2,50 - 25,00 MPa
Specification key 5451-1CB04
Version PISTON