Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

060-310066

Characteristic

Value

Type KPS35
Weight 0.943 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Ammonia application No
Approval ABS, BV, C UL US, CCC, CE, DNV, GL, KR, LR, NKK, RINA, RMRS
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating for gold 1-30 mA, 5-30 V
Contact rating LR max. 50 A
Differential [bar] 0,40 - 1,50 bar
Differential [psi] 6,00 - 22,00 psi
EAN 5702423146772
Electrical conn. comments Metal cable gland
Electrical connection size Pg 13.5
Enclosure rating IP67
Identical product 060-410266
Max. test pressure [bar] Pe 12,0 bar
Max. Working Pressure [bar] 12,0 bar
Max. Working Pressure [psig] 174 psig
Max. working pressure [bar] Pe 12,0 bar
Max. working pressure [psig] Pe 174,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Pressure range category Low pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 8 PC
Regulation range [bar] Pe 0,00 - 8,00 bar
Regulation range [MPa] Pe 0,00 - 0,80 MPa
Regulation range [psig] Pe 0,00 - 116,00 psig
Reset function AUTO
UL approval file name E73170