Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

060-508166

Characteristic

Value

Type KPI38
Weight 0.305 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 149 °F
Ammonia application No
Contact function SPDT
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR max. 50 A
Differential [bar] 1,80 - 6,00 bar
Differential [psi] 26,00 - 87,00 psi
EAN 5702423147335
Electrical conn. comments Rubber cable gland
Electrical connection size 6-14 mm
Enclosure rating IP30
Max. test pressure [bar] Pe 30,0 bar
Max. Working Pressure [bar] 30,0 bar
Max. Working Pressure [psig] 435 psig
Max. working pressure [bar] Pe 30,0 bar
Max. working pressure [psig] Pe 435,0 psig
Nema rating (~) 1
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Pressure range category High pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 36 PC
Regulation range [bar] Pe 8,00 - 28,00 bar
Regulation range [psig] Pe 116,00 - 406,00 psig
Reset function AUTO
UL approval file name E31024