Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

060-316466

Characteristic

Value

Type KPI35
Weight 0.305 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 149 °F
Ammonia application No
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating for gold 1-30 mA, 5-30 V
Contact rating LR max. 50 A
Differential [bar] 0,40 - 1,50 bar
Differential [psi] 6,00 - 22,00 psi
EAN 5702423147526
Electrical conn. comments Rubber cable gland
Electrical connection size 6-14 mm
Enclosure rating IP30
Max. test pressure [bar] Pe 18,0 bar
Max. Working Pressure [bar] 18,0 bar
Max. Working Pressure [psig] 261 psig
Max. working pressure [bar] Pe 18,0 bar
Max. working pressure [psig] Pe 261,0 psig
Nema rating (~) 1
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Pressure range category Low pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 36 PC
Regulation range 6 inHg - 116 psig
Regulation range [bar] Pe -0,20 - 8,00 bar
Reset function AUTO
UL approval file name E31024