Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

060-504766

Characteristic

Value

Type KP35
Weight 0.300 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Connection size G 1/4 A
Connection standard ISO 228-1
Connection type Pipe thread
Contact function SPDT gold
Contact rating 12 W/220 V dc
Contact rating Alarm: Max. 10 A/400 V ac
Contact rating Max.regul.: 100 mA/30 V ac/dc
Contact rating Min: 1mA/5 V ac/5 V dc
Differential [bar] 0,70 - 4,00 bar
Differential [psi] 10,10 - 58,00 psi
EAN 5702423148738
Enclosure rating IP30
Max. test pressure [bar] Pe 22,0 bar
MWP [bar] Pe 17,0 bar
MWP [psig] Pe 245,0 psig
Packing format Multi pack
Quantity per packing format 36 PC
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe -0,20 - 7,50 bar