Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

031E025566

Characteristic

Value

Type CS
Weight 0.436 Kg
Ambient temperature [°C] -20 - 70 °C
Ambient temperature [°F] -4 - 158 °F
Ammonia application No
Approval CCC, CE
Connection standard ISO 228-1
Contact function TPST
Contact rating AC3=12 A, 220 - 415 V
Contact rating AC3=9 A, 600 V
Contact rating DC13=2 A, 220 V
Contact rating DC14=2 A, 220 V
Diff. max. range setting [bar] 3,50 - 7,00 bar
Diff. min. range setting [bar] 2,00 - 3,50 bar
EAN 5702423208821
Electrical conn. Male/Female Female
Electrical connection size Pg 16
Electrical specification standard EN 60947-4/-5
Enclosure rating IP55
MWP [bar] Pe 20,0 bar
MWP [psig] Pe 290,0 psig
Packing format Multi pack
Pressure connection G 1/2
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category High pressure
Product description Pressure Control
Quantity per packing format 30 PC
Regulation range [bar] Pe 7,00 - 20,00 bar
Regulation range [psig] Pe 101,50 - 290,10 psig