Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

060-316266

Characteristic

Value

Type CAS147
Weight 1.096 Kg
Ambient temperature [°C] -25 - 70 °C
Ambient temperature [°F] -13 - 158 °F
Ammonia application No
Burst pressure [bar] 240,0 bar
Connection size G 1/4 A
Connection standard ISO 228-1
Connection type Pipe thread
Contact function SPDT
Contact rating AC14=0.1 A, 220 V
Contact rating AC15=0.1 A, 220 V
Contact rating DC13=12 W, 125 V
Diff. max. range setting [bar] 3,00 bar
Diff. min. range setting [bar] 1,00 bar
EAN 5702423151707
Enclosure rating IP67
Max. test pressure [bar] Pe 180,0 bar
MWP [bar] Pe 120,0 bar
MWP [psig] Pe 1.740,0 psig
Packing format Multi pack
Quantity per packing format 8 PC
Regulation range [bar] Pe 6,00 - 60,00 bar
Regulation range [psig] Pe 87,00 - 870,00 psig