Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

017-523766

Characteristic

Value

Type RT200
Weight 0.850 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ammonia application No
Approval BV, CCC, CE, DNV, GL, LR, NKK, RINA, RMRS
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=28 A, 400 V
Differential [bar] 0,25 - 1,20 bar
Differential [psi] 3,60 - 17,40 psi
EAN 5702423120918
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Max. test pressure [bar] Pe 25,0 bar
MWP [bar] Pe 22,0 bar
MWP [psig] Pe 320,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Quantity per packing format 15 PC
Regulation range [bar] Pe 0,20 - 6,00 bar
Regulation range [psig] Pe 2,90 - 87,00 psig
Reset function AUTO