Characteristic
|
Value
|
|
Type
|
MBC 5180
|
|
Weight
|
0.249 Kg
|
|
Ambient temperature [°C]
|
-10 - 85 °C
|
|
Ambient temperature [°F]
|
14 - 185 °F
|
|
Ammonia application
|
No
|
|
Approval
|
ABS, BV, CCC, CCS, DNV, GL, KRS, LR, NKK, RINA, RMRS
|
|
Burst pressure [bar]
|
90,0 bar
|
|
Contact function
|
SPDT
|
|
Contact rating
|
AC15=0.5 A, 250 V
|
|
Contact rating
|
DC13=12 W, 125 V
|
|
Differential range [bar]
|
0,30 - 5,00 bar
|
|
Differential range [MPa]
|
0,03 - 0,50 MPa
|
|
EAN
|
5702423218721
|
|
Electrical conn. Male/Female
|
Female
|
|
Electrical connection size
|
Pg 11
|
|
Electrical connection standard
|
EN 175301-803-A
|
|
Electrical specification standard
|
EN 60947-5
|
|
Enclosure rating
|
IP65
|
|
Max. test pressure [bar] Pe
|
68,0 bar
|
|
MWP [bar] Pe
|
45,0 bar
|
|
MWP [psig] Pe
|
652,7 psig
|
|
Regulation range [bar] Pe
|
0 - 30 bar
|
|
Regulation range [psig] Pe
|
0 - 435 psig
|
|
Packing format
|
Multi pack
|
|
Pressure connection size
|
1/4
|
|
Pressure connection standard
|
ISO 228-1
|
|
Pressure connection type
|
G
|
|
Pressure Male/Female
|
Female
|
|
Product description
|
Differential Pressure Control
|
|
Quantity per packing format
|
10 PC
|
|
Specification key
|
2031-1CB04
|