Characteristic
|
Value
|
|
Type
|
HP230N
|
|
Weight
|
0.700 Kg
|
|
Ambient temperature [°C]
|
-30 - 50 °C
|
|
Body material
|
Brass
|
|
Closing
|
Against flow
|
|
Connection
|
G 1/2
|
|
Differential pressure [bar]
|
0 - 7 bar
|
|
EAN
|
5702423077021
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
2,60
|
|
Medium temperature range [°C]
|
-30 - 180 °C
|
|
Operation
|
Piston (vertical)
|
|
Orifice size [mm]
|
13,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
20 PC
|
|
Seal material
|
PTFE
|