Characteristic
|
Value
|
|
Type
|
AV210D
|
|
Weight
|
3.904 Kg
|
|
Ambient temperature [°C]
|
-30 - 60 °C
|
|
Body material
|
Stainless steel
|
|
Closing
|
Against flow
|
|
Connection
|
NPT 1
|
|
Control head diameter [Ø mm]
|
90 mm
|
|
Differential pressure [bar]
|
0 - 14 bar
|
|
EAN
|
5702423194537
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
29,00
|
|
Medium temperature range [°C]
|
-30 - 180 °C
|
|
Operation
|
Piston (angle)
|
|
Orifice size [mm]
|
32,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
1 pc
|
|
Seal material
|
PTFE
|