Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

047H0211

Characteristic

Value

Type TI 16C
Weight 0.108 Kg
Approval CE, DNV, UL
Current DOL motor starter [A] 8,00 - 12,00 A
Current. star-delta starter [A] 13,00 - 20,80 A
EAN 5702423008193
Identical product 047H4211
Packing format Multi pack
Product description THERMAL OVERLOAD RELAY
Product Design class C
Quantity per packing format 60 pc
UL approval file name E82701