Characteristic
|
Value
|
|
Type
|
CI 141
|
|
Weight
|
3.300 Kg
|
|
AC-1 load Ith, open
|
250,0 A
|
|
AC-1 load Ithe, enclosure
|
210,0 A
|
|
AC-3 load Ie
|
140,0 A
|
|
AC-3 power, 220-240 V
|
45,0 kW
|
|
AC-3 power, 380-1000 V
|
75,0 kW
|
|
Approval
|
CE
|
|
Built-in aux. NC contacts
|
1
|
|
Built-in aux. NO contacts
|
1
|
|
Coil voltage, 50 Hz
|
220 - 230 V
|
|
Coil voltage, 60 Hz
|
240 V
|
|
EAN
|
5702423114108
|
|
Main contacts
|
3
|
|
Maximum number of add-on auxiliary contacts
|
6
|
|
Packing format
|
Multi pack
|
|
Product description
|
CONTACTOR
|
|
Product Design class
|
C
|
|
Quantity per packing format
|
2 PC
|