018F7699
General Purpose coils for 13.5 mm armature, 17.5W ac, conduit hub Ambient temperature: Up to +50°C / +120°F
IP 54 / NEMA 4
For UL listed valves
Characteristic
|
Value
|
|
Type
|
BU120DS
|
|
Weight
|
0.356 Kg
|
|
Actuator system
|
13.5 mm
|
|
Ambient temperature [°C]
|
-40 - 50 °C
|
|
Ambient temperature range [°F]
|
-40 - 120 °F
|
|
Approval
|
C UL US LISTED
|
|
Coil connection
|
1/2 in Conduit Hub
|
|
Color
|
WHITE
|
|
EAN
|
5702428171007
|
|
Enclosure rating
|
IP54
|
|
Nema rating (~)
|
4
|
|
Packing format
|
Multi pack
|
|
Power consumption [W]
|
20,0 W
|
|
Quantity per packing format
|
32 PC
|
|
Sparepart number
|
018F7699
|
|
Standard product
|
Yes
|
|
Supply voltage [V] d.c.
|
120,00 V
|
|
Type designation
|
Coil for Solenoid valve
|