032K143691
High Performance coils for steam valves, 10W ac / 17W dc
IP43 coil enclosure (IEC 529)
Terminal box
Class H insulation of coil windings (IEC 85)
Ambient temperature: Max. +40° C
Characteristic
|
Value
|
|
Type
|
BR110B
|
|
Weight
|
0.439 Kg
|
|
Actuator system
|
13.5 mm
|
|
Ambient temperature [°C]
|
-10 - 40 °C
|
|
Ambient temperature range [°F]
|
15 - 100 °F
|
|
Coil connection
|
Cable for box
|
|
Color
|
BLUE
|
|
EAN
|
5702423180592
|
|
Frequency [Hz]
|
60 HZ
|
|
Packing format
|
Multi pack
|
|
Power consumption [W]
|
10,0 W
|
|
Quantity per packing format
|
18 PC
|
|
Standard product
|
Yes
|
|
Supply voltage [V] a.c.
|
110 V
|
|
Type designation
|
Coil for Solenoid valve
|