Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

018Z6596

Characteristic

Value

Type BO024D
Weight 0.918 Kg
Actuator system 13.5 mm
Ambient temperature [°C] -40 - 60 °C
Ambient temperature range [°F] -40 - 140 °F
Approval ATEX
Approval comments Ex mb II T4
Cable length [in] 200,00 in
Cable length [m] 5,00 m
Coil connection Cable
Color BLACK
EAN 5702423061327
Enclosure rating IP67
Packing format Multi pack
Power consumption [W] 11,0 W
Quantity per packing format 10 PC
Standard product Yes
Supply voltage [V] d.c. 24,00 V
Type designation Ex Coil for Solenoid valve