Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

018F6860

Characteristic

Value

Type BG110DS
Weight 0.552 Kg
Actuator system 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Coil connection Connection Box
Coil type I
Color BLUE
EAN 5702428026284
Enclosure rating IP67
Packing format Multi pack
Power consumption [W] 20,0 W
Quantity per packing format 24 PC
Sparepart number 018F6860
Standard product Yes
Supply voltage [V] d.c. 110,00 V
Type designation Coil for Solenoid valve